Toshiba

United States

Menu
Close

Toshiba

United States

Grades K - 5: How To Apply

Applications for Grades K thru 5 grants are accepted once a year on October 1st (or first business day of October).

Typical Toshiba America Foundation Grant Schedule:

Grant type Application received by Decision by Funds sent by
K-5 Less than $1K 10/1 11/15 12/15
6-12 less than $5K 3/1 4/15 5/15
  6/1 7/15 8/15
  9/1 10/15 11/15
  12/1 1/15 2/15
6-12 greater than $5K 5/1 7/1 8/15
  11/1 1/1 2/15


To begin the application process, please click here offsite link and you will be redirected to short questionnaire.

Before submitting a completed proposal, teachers are welcome to call the Toshiba America Foundation at 212 596-0620 to discuss their project ideas. To learn more about the application process and the Foundation's grant-making guidelines call 212 596-0620.

Things TAF does not fund >>

Deadline: October 1st (or first business day of October)

Please note the following:

We only accept on-line applications through http://www.toshiba.com/taf/k5.jsp

Applications must be for project based learning. We do not consider requests solely for computers.