Toshiba’s GridDB NoSQL Database has been specifically engineered to help you master today’s IoT opportunities and challenges—and grow your business.
Delivering the best of SQL and NoSQL in a purpose-built, in-memory distributed IoT database, GridDB is the first of its kind to use an ingenious key-container model and time-series functionality to provide the capabilities you need to create cutting-edge IoT solutions:
GridDB’s “memory first, storage second” design delivers average throughput 4x-5x higher and latency 3x–4x lower than leading NoSQL databases1.
GridDB scales out linearly and horizontally using commodity hardware while maintaining excellent performance even when scaled up to 1,000 nodes.
GridDB eliminates single points of failure through hybrid cluster management and fault-tolerant system.
GridDB: Purpose-built for IoT applications
GridDB Standard Edition (SE) is the enterprise-grade commercial version of GridDB, an In-Memory NoSQL database designed for mission-critical IoT applications. GridDB SE is packaged with full 24-7-365 technical support, frequent maintenance, bug fixes, patches and updates. Take advantage of:1. Based on Yahoo Cloud Serving Benchmark (YCSB)